IESNA:LM-63-2002
[TEST]P957230
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41373
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5689.1 6118.1 6578.8 7041.6 7396.3 7613.5 7745.6 7819.8 7901.7 7996.7
8118.9 8284.8 8508.6 8772.8 9093.7 9634 10450.5 11533.3 12870.4 14542.7
16734.5 19250.5 21929.2 24365.5 25838 25090.3 23593.8 21588.6 19179.6 16308.8
12677.2 9057.7 5928.2 3446 1516.2 469.4 0
5689.1 6141.3 6659.7 7173.4 7552.2 7782.5 7891.4 7918.3 7936 7951.7
7977 8031.2 8130.3 8254.7 8459.7 8888.3 9639.5 10728.6 12147.6 13839.5
15865.9 18198.7 20890 23799.7 26716.9 27491.9 25847.8 23732.4 21511.3 18984.6
15446.7 11642.9 8103.2 4932.9 2305.3 734.6 0
5689.1 6164.6 6741 7305.1 7708.1 7951.3 8037.1 8016.8 7970.5 7906.7
7835.1 7777.3 7752.2 7736.9 7826 8142.5 8828.4 9923.9 11424.6 13136.1
14997.4 17147.1 19850.9 23233.6 27596.1 29893.5 28101.9 25876.2 23843.3 21660.7
18216.2 14228.3 10278 6420 3094.5 999.9 0
5689.1 6197.6 6821.3 7423.6 7847.1 8077 8115.9 8018.3 7866.8 7691.9
7509 7345.2 7220.4 7135.2 7199 7572.7 8404.7 9679.8 11316.9 13114.3
15001.1 17040.8 19436.3 22402 26563.5 29777.2 28547.9 26085.4 23936.8 21727.9
18464.8 14584.2 10720.3 6914.1 3514.8 1234.3 0
5689.1 6230.6 6901.9 7542.2 7986.2 8202.3 8194.9 8019.6 7763.1 7477.1
7182.8 6913.4 6688.6 6533.6 6572.2 7002.9 7981 9435.8 11209.1 13092.5
15004.8 16934.3 19021.7 21570.7 25530.9 29660.6 28993.7 26294.3 24030.4 21794.9
18713.5 14940 11162.6 7408.3 3935 1468.8 0
5689.1 6250.2 6945.5 7613.5 8070.5 8263.4 8197.1 7931.2 7567.9 7190
6834.2 6527 6286 6155.2 6309.4 6985.9 8280 10088.1 12254.1 14600.1
16947.8 19255.1 21604.8 24178.9 27999.1 31921.6 31867.1 29288.2 26707.8 23889.6
20343.2 16178.9 12098.3 8052.3 4464.2 1733.4 0
5689.1 6269.8 6989.2 7684.9 8154.3 8324.6 8199.3 7842.8 7372.7 6902.9
6485.5 6140.6 5883.4 5776.9 6046.7 6968.9 8579.1 10740.4 13299.4 16107.3
18890.8 21576 24187.6 26787 30467.3 34182.9 34740.7 32281.9 29384.9 25984.3
21972.8 17417.8 13033.5 8696.4 4993.2 1998 0
5689.1 6279.7 7015.6 7723.6 8191.8 8345.1 8177.4 7761.8 7230.6 6725.2
6298.7 5956.8 5712.9 5643.1 6015.5 7111.6 8926.2 11371.7 14336.8 17626.1
20895.5 24056.4 27144.6 30136.3 34053.2 37594.6 38048.9 35604.3 32244.1 28125.7
23480.3 18486.9 13595 8930.6 5126.1 2009.3 0
5689.1 6289.5 7042.2 7762 8229.2 8365.6 8155.6 7680.6 7088.5 6547.5
6112.2 5773.2 5542.4 5509 5984.3 7254.4 9273.3 12003.1 15374.4 19144.6
22900.2 26536.6 30101.6 33485.4 37639.2 41006.2 41357 38926.8 35103.1 30266.9
24987.7 19556.2 14156.3 9164.6 5259.1 2020.5 0
5689.1 6285.1 7062.3 7780.5 8243.4 8367.8 8129.8 7623.4 7001.2 6451
6021 5687 5462.1 5451.2 5979.5 7328.6 9446.2 12373.8 16004.3 20036.4
24112.3 27989.5 31829.5 35628.1 39955 43146.7 43179.4 40354.5 35896.6 30347.2
24583.8 18861.9 13039.6 8287 4556.1 1696.3 0
5689.1 6289.5 7042.2 7762 8229.2 8365.6 8155.6 7680.6 7088.5 6547.5
6112.2 5773.2 5542.4 5509 5984.3 7254.4 9273.3 12003.1 15374.4 19144.6
22900.2 26536.6 30101.6 33485.4 37639.2 41006.2 41357 38926.8 35103.1 30266.9
24987.7 19556.2 14156.3 9164.6 5259.1 2020.5 0
5689.1 6279.7 7015.6 7723.6 8191.8 8345.1 8177.4 7761.8 7230.6 6725.2
6298.7 5956.8 5712.9 5643.1 6015.5 7111.6 8926.2 11371.7 14336.8 17626.1
20895.5 24056.4 27144.6 30136.3 34053.2 37594.6 38048.9 35604.3 32244.1 28125.7
23480.3 18486.9 13595 8930.6 5126.1 2009.3 0
5689.1 6269.8 6989.2 7684.9 8154.3 8324.6 8199.3 7842.8 7372.7 6902.9
6485.5 6140.6 5883.4 5776.9 6046.7 6968.9 8579.1 10740.4 13299.4 16107.3
18890.8 21576 24187.6 26787 30467.3 34182.9 34740.7 32281.9 29384.9 25984.3
21972.8 17417.8 13033.5 8696.4 4993.2 1998 0
5689.1 6250.2 6945.5 7613.5 8070.5 8263.4 8197.1 7931.2 7567.9 7190
6834.2 6527 6286 6155.2 6309.4 6985.9 8280 10088.1 12254.1 14600.1
16947.8 19255.1 21604.8 24178.9 27999.1 31921.6 31867.1 29288.2 26707.8 23889.6
20343.2 16178.9 12098.3 8052.3 4464.2 1733.4 0
5689.1 6230.6 6901.9 7542.2 7986.2 8202.3 8194.9 8019.6 7763.1 7477.1
7182.8 6913.4 6688.6 6533.6 6572.2 7002.9 7981 9435.8 11209.1 13092.5
15004.8 16934.3 19021.7 21570.7 25530.9 29660.6 28993.7 26294.3 24030.4 21794.9
18713.5 14940 11162.6 7408.3 3935 1468.8 0
5689.1 6197.6 6821.3 7423.6 7847.1 8077 8115.9 8018.3 7866.8 7691.9
7509 7345.2 7220.4 7135.2 7199 7572.7 8404.7 9679.8 11316.9 13114.3
15001.1 17040.8 19436.3 22402 26563.5 29777.2 28547.9 26085.4 23936.8 21727.9
18464.8 14584.2 10720.3 6914.1 3514.8 1234.3 0
5689.1 6164.6 6741 7305.1 7708.1 7951.3 8037.1 8016.8 7970.5 7906.7
7835.1 7777.3 7752.2 7736.9 7826 8142.5 8828.4 9923.9 11424.6 13136.1
14997.4 17147.1 19850.9 23233.6 27596.1 29893.5 28101.9 25876.2 23843.3 21660.7
18216.2 14228.3 10278 6420 3094.5 999.9 0
5689.1 6141.3 6659.7 7173.4 7552.2 7782.5 7891.4 7918.3 7936 7951.7
7977 8031.2 8130.3 8254.7 8459.7 8888.3 9639.5 10728.6 12147.6 13839.5
15865.9 18198.7 20890 23799.7 26716.9 27491.9 25847.8 23732.4 21511.3 18984.6
15446.7 11642.9 8103.2 4932.9 2305.3 734.6 0
5689.1 6118.1 6578.8 7041.6 7396.3 7613.5 7745.6 7819.8 7901.7 7996.7
8118.9 8284.8 8508.6 8772.8 9093.7 9634 10450.5 11533.3 12870.4 14542.7
16734.5 19250.5 21929.2 24365.5 25838 25090.3 23593.8 21588.6 19179.6 16308.8
12677.2 9057.7 5928.2 3446 1516.2 469.4 0
5689.1 6071.2 6475.1 6870.4 7180 7375.8 7497.8 7568.6 7640.6 7729.9
7857.4 8035.5 8267.6 8534.2 8865.3 9342.8 10026.1 10920.7 12044.1 13379.7
14981.3 16663.6 18155 19212.1 19476.3 18364 16790.2 14917.3 12873.7 10658.3
8118.7 5682.4 3661 2118.9 953.1 312.2 0
5689.1 6024.2 6371.4 6699.5 6963.6 7138.3 7250.1 7317.3 7379.3 7462.9
7596.1 7786 8026.8 8295.8 8636.8 9051.5 9601.7 10308.1 11217.8 12216.6
13227.8 14076.6 14381.1 14058.7 13114.3 11637.6 9986.6 8246 6567.8 5008
3560.2 2307.1 1393.9 792 390.3 155 0
5689.1 5974.3 6267.9 6541.4 6754.7 6901.6 6993.3 7037.2 7071.5 7117.8
7201.6 7332.6 7502.2 7679.3 7881 8106.9 8393.8 8769.1 9262.9 9789
10277.1 10594.1 10524.3 10032.6 9117.7 7880.5 6618.3 5381.8 4237.4 3239.5
2351.2 1593.2 1026.5 631.4 337.5 139.9 0
5689.1 5924.5 6164.6 6383.4 6546 6665 6736.6 6757.1 6763.7 6772.4
6806.9 6878.9 6977.6 7062.7 7125.2 7162.3 7185.7 7230 7307.9 7361.4
7326.5 7111.4 6667.2 6006.8 5121.1 4123.4 3250.2 2517.5 1906.9 1471
1142.2 879.4 659.3 471.1 284.9 124.9 0
5689.1 5874.3 6060.5 6229.5 6359.1 6444.5 6482.7 6462.4 6406.5 6338
6270.3 6225.1 6203.9 6177.7 6128.4 6043.9 5927.5 5807.5 5695.9 5603.8
5503.4 5333.7 5052.6 4656.1 4141.3 3525.3 2971 2438.3 1929.6 1539.3
1204.2 921.5 676.8 474.2 283.4 123.3 0
5689.1 5824.1 5956.6 6075.6 6172 6224 6228.8 6167.7 6049.4 5903.5
5733.9 5571.3 5429.8 5292.3 5132 4925.5 4669.6 4385.4 4084.1 3846.2
3680.3 3556.3 3437.9 3305.2 3161.6 2927.1 2691.8 2358.8 1952.1 1607.8
1266.2 963.8 694.2 477.7 281.6 121.8 0
5689.1 5776 5859.4 5940 6011.8 6042.6 6018.8 5915.1 5736.3 5526.5
5292.3 5078.1 4899.1 4744.7 4593 4414.4 4201.4 3966.2 3716.5 3518.9
3387.7 3301.3 3238.6 3164.4 3050.9 2853.5 2657 2378.3 2042.1 1735.3
1409 1102.5 811.7 564.1 344.9 147.6 0
5689.1 5728 5762.3 5804.4 5851.1 5861.2 5808.8 5662.5 5423.2 5149.5
4850.8 4584.9 4368.4 4197 4054 3903.4 3733.1 3547.1 3348.9 3191.7
3095.2 3046.5 3039.3 3023.6 2940.2 2780.2 2622.3 2397.5 2131.8 1862.6
1551.7 1241.1 928.9 650.6 408.2 173.6 0
5689.1 5681.5 5670.6 5679.3 5696.8 5699 5629.1 5451.2 5177.2 4869.4
4563.8 4323.6 4149 4020.2 3906.6 3774.6 3616.3 3439.5 3239.7 3050.9
2910.1 2833.7 2841.3 2848.9 2824.9 2766 2624.1 2392.7 2131.8 1884
1650.4 1403.7 1123.2 816.5 531.6 224.9 0
5689.1 5629.8 5580 5562.1 5570.8 5581.7 5535.2 5393.3 5161.9 4899.3
4644.5 4421.9 4226 4054.4 3892.5 3722.6 3536.6 3339 3142.6 2967.3
2812.9 2697.9 2636.7 2600.1 2565.6 2525.4 2440.7 2289.6 2098 1884.4
1642.1 1399.4 1122.5 825.6 543.6 240.1 0
5689.1 5587.8 5501 5456.9 5459.9 5490.9 5491.8 5409.3 5236.2 5009.1
4771.2 4544.1 4323 4111.9 3908.2 3705.1 3497.1 3286.6 3091.5 2924.5
2774.9 2660.3 2577.4 2513.6 2453.6 2385.2 2291.8 2165.6 2009.8 1824
1595.6 1362 1091.3 810.4 527.2 233.6 0
5689.1 5546.2 5421.7 5351.9 5349 5400.5 5448.6 5425 5310.4 5118.9
4897.8 4666.4 4420.3 4169.3 3924.1 3687.7 3457.6 3234.3 3040.6 2881.7
2737.2 2623 2518.2 2427.2 2341.4 2245.3 2142.7 2041.6 1921.6 1763.5
1548.9 1324.7 1059.9 795.1 510.8 227 0
5689.1 5508.4 5355.3 5264.5 5261.7 5342.5 5456.4 5520.2 5475.6 5307.5
5067.4 4805.9 4536 4261.6 3994.6 3738.3 3494 3263.9 3065.5 2905.3
2773.8 2678.2 2596.6 2511.4 2415.4 2292.2 2160.8 2036 1901.9 1734.7
1521.4 1296.8 1036.5 778.5 492.3 223.5 0
5689.1 5470.8 5289.2 5177.2 5174.4 5284.8 5464.3 5615.4 5641.1 5496.6
5237.2 4945.1 4651.7 4354.2 4064.9 3788.8 3530.5 3293.9 3090.8 2928.6
2810.7 2733.2 2674.7 2595.7 2489.2 2339.2 2178.7 2030.3 1882.3 1706.1
1493.7 1268.8 1013 761.9 473.7 220.1 0
5689.1 5437.9 5230.7 5103.6 5095.1 5222.4 5448.1 5666 5747 5634.3
5372.8 5053.9 4741.9 4440.6 4150.5 3874.1 3613 3372 3165.1 3001.3
2879.3 2796.1 2742.4 2675.2 2580.4 2445.5 2292.7 2135.5 1974.8 1779
1547.8 1312.9 1049.6 758.8 458 219.4 0
5689.1 5404.9 5172.2 5029.8 5015.7 5160.4 5432 5716.4 5852.9 5772.1
5508.4 5162.6 4832.3 4527.3 4236.3 3959.7 3695.5 3450.4 3239.3 3073.8
2947.6 2858.8 2810.1 2754.6 2671.7 2552 2406.9 2240.9 2067.4 1851.7
1602 1356.8 1086.1 755.8 442.1 218.7 0
5689.1 5371.7 5119.1 4964.8 4942.5 5084.6 5366.3 5663.4 5828.4 5786.9
5559 5218.9 4878.1 4578.2 4297.4 4035.2 3782.4 3544.3 3336.6 3169.9
3033.6 2938.9 2880.4 2824.1 2742.2 2627.4 2478.9 2309.3 2126.3 1905
1650.2 1398.3 1121 743.6 408.2 193 0
5689.1 5338.8 5065.9 4900 4869.4 5009.1 5300.6 5610.6 5803.8 5801.6
5609.5 5275.4 4924 4629.3 4358.5 4110.8 3869.5 3638.1 3434 3265.9
3119.6 3019.2 2950.5 2893.7 2812.9 2702.7 2550.9 2377.4 2185.3 1958.2
1698.4 1439.8 1155.9 731.3 374.4 167 0
5689.1 5313.2 5025 4851.3 4811.3 4934.9 5194.9 5470.6 5643.7 5648.8
5484.2 5186.2 4856.1 4566.8 4314 4090.2 3874.6 3663.2 3470 3307.4
3172.9 3082.3 3017.3 2961.1 2880.6 2764.7 2605.5 2424.5 2227.8 1999.9
1736.4 1479.7 1186.3 796 434.9 192.3 0
5689.1 5287.5 4984 4802.8 4753 4860.7 5089.2 5330.7 5483.9 5495.9
5359.1 5097.1 4788 4504.2 4269.7 4069.7 3879.4 3688.3 3506 3348.9
3226.2 3145.4 3084.3 3028.4 2948.3 2826.7 2660.1 2471.7 2270.4 2041.6
1774.4 1519.4 1216.4 860.6 495.6 217.9 0
5689.1 5266.7 4955.4 4768.8 4715 4811.5 5014.6 5220.7 5349 5357.1
5235.5 5001.3 4719.4 4449.4 4219 4023.2 3839.8 3654.9 3475.9 3327.9
3224.9 3156.8 3100 3044.3 2965.7 2843.5 2677.3 2488.5 2286.6 2060.8
1794.5 1538.2 1241.3 902.9 548 239 0
5689.1 5246 4926.8 4734.7 4676.6 4762.4 4939.9 5110.6 5214.3 5218
5112.4 4905.4 4650.4 4394.6 4168.6 3976.5 3800.3 3621.8 3446 3307
3224 3168.1 3115.7 3060.3 2983.2 2860.3 2694.4 2505.1 2302.7 2080.1
1814.6 1557 1266.2 945.3 600.4 260.2 0
5689.1 5229.8 4906.5 4711.3 4654.6 4737.8 4905.6 5060 5149.5 5149.7
5053 4865.7 4630.1 4381.3 4148.3 3939.6 3746.6 3555.2 3369.8 3239.3
3169.9 3124 3077.3 3021.4 2945.2 2826 2661.4 2474.8 2278.1 2059.5
1804.5 1543 1260.1 942.7 596 255 0
5689.1 5213.7 4886.2 4688.2 4632.5 4713.3 4871.6 5009.1 5084.4 5081.2
4993.8 4825.7 4609.6 4367.9 4128.2 3902.9 3693.4 3488.6 3293.9 3171.6
3115.7 3079.9 3038.9 2982.5 2907.4 2791.7 2628.4 2444.6 2253.4 2039
1794.5 1528.6 1254.2 939.8 591.6 249.3 0
5689.1 5198.8 4870.7 4674.2 4620.7 4703.3 4858.5 4992.5 5063.7 5058.2
4972.2 4815.9 4609.6 4369.7 4123.9 3883.5 3657.1 3436 3232.1 3114.4
3062.9 3032.5 2997.4 2941.5 2865.1 2747.2 2585.2 2404.5 2215 2002.3
1763.7 1497.6 1212.5 904.7 564.1 235.3 0
5689.1 5183.8 4855.2 4660.5 4608.9 4693.2 4845.4 4975.7 5042.9 5035.3
4950.8 4806.1 4609.6 4371.6 4119.5 3864.1 3621.3 3383.4 3170.3 3057.4
3010.1 2985.4 2955.9 2900.2 2822.7 2702.7 2542.2 2364.3 2176.5 1965.9
1732.9 1466.6 1170.6 869.3 536.6 220.9 0
5689.1 5165.2 4839.9 4650 4604.1 4691.5 4844.3 4973.1 5036.4 5025.5
4938.2 4802.8 4612.9 4374.9 4117.3 3853.2 3599.9 3348.9 3130.6 3019.2
2973.4 2951.5 2925.3 2868.6 2790 2663.4 2508.4 2333.7 2141.6 1932
1700.6 1440.8 1122.1 838.3 508.7 207.4 0
5689.1 5183.8 4855.2 4660.5 4608.9 4693.2 4845.4 4975.7 5042.9 5035.3
4950.8 4806.1 4609.6 4371.6 4119.5 3864.1 3621.3 3383.4 3170.3 3057.4
3010.1 2985.4 2955.9 2900.2 2822.7 2702.7 2542.2 2364.3 2176.5 1965.9
1732.9 1466.6 1170.6 869.3 536.6 220.9 0
5689.1 5198.8 4870.7 4674.2 4620.7 4703.3 4858.5 4992.5 5063.7 5058.2
4972.2 4815.9 4609.6 4369.7 4123.9 3883.5 3657.1 3436 3232.1 3114.4
3062.9 3032.5 2997.4 2941.5 2865.1 2747.2 2585.2 2404.5 2215 2002.3
1763.7 1497.6 1212.5 904.7 564.1 235.3 0
5689.1 5213.7 4886.2 4688.2 4632.5 4713.3 4871.6 5009.1 5084.4 5081.2
4993.8 4825.7 4609.6 4367.9 4128.2 3902.9 3693.4 3488.6 3293.9 3171.6
3115.7 3079.9 3038.9 2982.5 2907.4 2791.7 2628.4 2444.6 2253.4 2039
1794.5 1528.6 1254.2 939.8 591.6 249.3 0
5689.1 5229.8 4906.5 4711.3 4654.6 4737.8 4905.6 5060 5149.5 5149.7
5053 4865.7 4630.1 4381.3 4148.3 3939.6 3746.6 3555.2 3369.8 3239.3
3169.9 3124 3077.3 3021.4 2945.2 2826 2661.4 2474.8 2278.1 2059.5
1804.5 1543 1260.1 942.7 596 255 0
5689.1 5246 4926.8 4734.7 4676.6 4762.4 4939.9 5110.6 5214.3 5218
5112.4 4905.4 4650.4 4394.6 4168.6 3976.5 3800.3 3621.8 3446 3307
3224 3168.1 3115.7 3060.3 2983.2 2860.3 2694.4 2505.1 2302.7 2080.1
1814.6 1557 1266.2 945.3 600.4 260.2 0
5689.1 5266.7 4955.4 4768.8 4715 4811.5 5014.6 5220.7 5349 5357.1
5235.5 5001.3 4719.4 4449.4 4219 4023.2 3839.8 3654.9 3475.9 3327.9
3224.9 3156.8 3100 3044.3 2965.7 2843.5 2677.3 2488.5 2286.6 2060.8
1794.5 1538.2 1241.3 902.9 548 239 0
5689.1 5287.5 4984 4802.8 4753 4860.7 5089.2 5330.7 5483.9 5495.9
5359.1 5097.1 4788 4504.2 4269.7 4069.7 3879.4 3688.3 3506 3348.9
3226.2 3145.4 3084.3 3028.4 2948.3 2826.7 2660.1 2471.7 2270.4 2041.6
1774.4 1519.4 1216.4 860.6 495.6 217.9 0
5689.1 5313.2 5025 4851.3 4811.3 4934.9 5194.9 5470.6 5643.7 5648.8
5484.2 5186.2 4856.1 4566.8 4314 4090.2 3874.6 3663.2 3470 3307.4
3172.9 3082.3 3017.3 2961.1 2880.6 2764.7 2605.5 2424.5 2227.8 1999.9
1736.4 1479.7 1186.3 796 434.9 192.3 0
5689.1 5338.8 5065.9 4900 4869.4 5009.1 5300.6 5610.6 5803.8 5801.6
5609.5 5275.4 4924 4629.3 4358.5 4110.8 3869.5 3638.1 3434 3265.9
3119.6 3019.2 2950.5 2893.7 2812.9 2702.7 2550.9 2377.4 2185.3 1958.2
1698.4 1439.8 1155.9 731.3 374.4 167 0
5689.1 5371.7 5119.1 4964.8 4942.5 5084.6 5366.3 5663.4 5828.4 5786.9
5559 5218.9 4878.1 4578.2 4297.4 4035.2 3782.4 3544.3 3336.6 3169.9
3033.6 2938.9 2880.4 2824.1 2742.2 2627.4 2478.9 2309.3 2126.3 1905
1650.2 1398.3 1121 743.6 408.2 193 0
5689.1 5404.9 5172.2 5029.8 5015.7 5160.4 5432 5716.4 5852.9 5772.1
5508.4 5162.6 4832.3 4527.3 4236.3 3959.7 3695.5 3450.4 3239.3 3073.8
2947.6 2858.8 2810.1 2754.6 2671.7 2552 2406.9 2240.9 2067.4 1851.7
1602 1356.8 1086.1 755.8 442.1 218.7 0
5689.1 5437.9 5230.7 5103.6 5095.1 5222.4 5448.1 5666 5747 5634.3
5372.8 5053.9 4741.9 4440.6 4150.5 3874.1 3613 3372 3165.1 3001.3
2879.3 2796.1 2742.4 2675.2 2580.4 2445.5 2292.7 2135.5 1974.8 1779
1547.8 1312.9 1049.6 758.8 458 219.4 0
5689.1 5470.8 5289.2 5177.2 5174.4 5284.8 5464.3 5615.4 5641.1 5496.6
5237.2 4945.1 4651.7 4354.2 4064.9 3788.8 3530.5 3293.9 3090.8 2928.6
2810.7 2733.2 2674.7 2595.7 2489.2 2339.2 2178.7 2030.3 1882.3 1706.1
1493.7 1268.8 1013 761.9 473.7 220.1 0
5689.1 5508.4 5355.3 5264.5 5261.7 5342.5 5456.4 5520.2 5475.6 5307.5
5067.4 4805.9 4536 4261.6 3994.6 3738.3 3494 3263.9 3065.5 2905.3
2773.8 2678.2 2596.6 2511.4 2415.4 2292.2 2160.8 2036 1901.9 1734.7
1521.4 1296.8 1036.5 778.5 492.3 223.5 0
5689.1 5546.2 5421.7 5351.9 5349 5400.5 5448.6 5425 5310.4 5118.9
4897.8 4666.4 4420.3 4169.3 3924.1 3687.7 3457.6 3234.3 3040.6 2881.7
2737.2 2623 2518.2 2427.2 2341.4 2245.3 2142.7 2041.6 1921.6 1763.5
1548.9 1324.7 1059.9 795.1 510.8 227 0
5689.1 5587.8 5501 5456.9 5459.9 5490.9 5491.8 5409.3 5236.2 5009.1
4771.2 4544.1 4323 4111.9 3908.2 3705.1 3497.1 3286.6 3091.5 2924.5
2774.9 2660.3 2577.4 2513.6 2453.6 2385.2 2291.8 2165.6 2009.8 1824
1595.6 1362 1091.3 810.4 527.2 233.6 0
5689.1 5629.8 5580 5562.1 5570.8 5581.7 5535.2 5393.3 5161.9 4899.3
4644.5 4421.9 4226 4054.4 3892.5 3722.6 3536.6 3339 3142.6 2967.3
2812.9 2697.9 2636.7 2600.1 2565.6 2525.4 2440.7 2289.6 2098 1884.4
1642.1 1399.4 1122.5 825.6 543.6 240.1 0
5689.1 5681.5 5670.6 5679.3 5696.8 5699 5629.1 5451.2 5177.2 4869.4
4563.8 4323.6 4149 4020.2 3906.6 3774.6 3616.3 3439.5 3239.7 3050.9
2910.1 2833.7 2841.3 2848.9 2824.9 2766 2624.1 2392.7 2131.8 1884
1650.4 1403.7 1123.2 816.5 531.6 224.9 0
5689.1 5728 5762.3 5804.4 5851.1 5861.2 5808.8 5662.5 5423.2 5149.5
4850.8 4584.9 4368.4 4197 4054 3903.4 3733.1 3547.1 3348.9 3191.7
3095.2 3046.5 3039.3 3023.6 2940.2 2780.2 2622.3 2397.5 2131.8 1862.6
1551.7 1241.1 928.9 650.6 408.2 173.6 0
5689.1 5776 5859.4 5940 6011.8 6042.6 6018.8 5915.1 5736.3 5526.5
5292.3 5078.1 4899.1 4744.7 4593 4414.4 4201.4 3966.2 3716.5 3518.9
3387.7 3301.3 3238.6 3164.4 3050.9 2853.5 2657 2378.3 2042.1 1735.3
1409 1102.5 811.7 564.1 344.9 147.6 0
5689.1 5824.1 5956.6 6075.6 6172 6224 6228.8 6167.7 6049.4 5903.5
5733.9 5571.3 5429.8 5292.3 5132 4925.5 4669.6 4385.4 4084.1 3846.2
3680.3 3556.3 3437.9 3305.2 3161.6 2927.1 2691.8 2358.8 1952.1 1607.8
1266.2 963.8 694.2 477.7 281.6 121.8 0
5689.1 5874.3 6060.5 6229.5 6359.1 6444.5 6482.7 6462.4 6406.5 6338
6270.3 6225.1 6203.9 6177.7 6128.4 6043.9 5927.5 5807.5 5695.9 5603.8
5503.4 5333.7 5052.6 4656.1 4141.3 3525.3 2971 2438.3 1929.6 1539.3
1204.2 921.5 676.8 474.2 283.4 123.3 0
5689.1 5924.5 6164.6 6383.4 6546 6665 6736.6 6757.1 6763.7 6772.4
6806.9 6878.9 6977.6 7062.7 7125.2 7162.3 7185.7 7230 7307.9 7361.4
7326.5 7111.4 6667.2 6006.8 5121.1 4123.4 3250.2 2517.5 1906.9 1471
1142.2 879.4 659.3 471.1 284.9 124.9 0
5689.1 5974.3 6267.9 6541.4 6754.7 6901.6 6993.3 7037.2 7071.5 7117.8
7201.6 7332.6 7502.2 7679.3 7881 8106.9 8393.8 8769.1 9262.9 9789
10277.1 10594.1 10524.3 10032.6 9117.7 7880.5 6618.3 5381.8 4237.4 3239.5
2351.2 1593.2 1026.5 631.4 337.5 139.9 0
5689.1 6024.2 6371.4 6699.5 6963.6 7138.3 7250.1 7317.3 7379.3 7462.9
7596.1 7786 8026.8 8295.8 8636.8 9051.5 9601.7 10308.1 11217.8 12216.6
13227.8 14076.6 14381.1 14058.7 13114.3 11637.6 9986.6 8246 6567.8 5008
3560.2 2307.1 1393.9 792 390.3 155 0
5689.1 6071.2 6475.1 6870.4 7180 7375.8 7497.8 7568.6 7640.6 7729.9
7857.4 8035.5 8267.6 8534.2 8865.3 9342.8 10026.1 10920.7 12044.1 13379.7
14981.3 16663.6 18155 19212.1 19476.3 18364 16790.2 14917.3 12873.7 10658.3
8118.7 5682.4 3661 2118.9 953.1 312.2 0
5689.1 6118.1 6578.8 7041.6 7396.3 7613.5 7745.6 7819.8 7901.7 7996.7
8118.9 8284.8 8508.6 8772.8 9093.7 9634 10450.5 11533.3 12870.4 14542.7
16734.5 19250.5 21929.2 24365.5 25838 25090.3 23593.8 21588.6 19179.6 16308.8
12677.2 9057.7 5928.2 3446 1516.2 469.4 0
